Download document () of 20

24OEGMA20

Oil fuse-link, medium voltage, 20 A, AC 24 kV, BS2692 F02, 359 x 63.5 mm, back-up, BS, IEC, ESI, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage oil fuse
Catalog Number
24OEGMA20
EAN
5027590469050
Product Length/Depth
359 mm
Product Height
63.5 mm
Product Width
63.5 mm
Product Weight
2600 g
Compliances
BS 2692-1
ESI 12-8
Certifications
IEC60282-1
KEMA

Electrical data

Amperage Rating
20 A
Voltage rating
24 kV
Breaking capacity
25 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up
Resistance
119

Product specifications

Application
protection of primary side transformer, and oil-filled fuse switch combination unit
Fuse indicator
with striker
Fuse size
63.5 x 359 mm
Standard
British Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.