Download document () of 20

260150
Model code: NZM1-XSTS

Eaton Moeller series NZM - Molded Case Circuit Breaker. Control circuit terminal, screw connection, NZM1

General specifications

Product Name
Eaton Moeller series NZM connection type
Catalog Number
260150
Model Code
NZM1-XSTS
EAN
4015082601508
Product Length/Depth
21 mm
Product Height
12.5 mm
Product Width
25 mm
Product Weight
0.021 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
CSA certified
UL (Category Control Number DIHS)
UL listed
CSA-C22.2 No. 5-09
UL (File No. E140305)
CSA (File No. 22086)
CE marking
UL489
CSA (Class No. 1437-01)
IEC60947

Product specifications

Used with
NZM1(-4), PN1(-4), N(S)1(-4)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM1
Suitable for
Screw connection
Core cross section
2.5 mm²
Number of poles
Single-pole
Type
Accessory Control circuit terminal Terminal
Terminal capacity (stranded cable)
0.75 mm² - 1.5 mm² (2x)
18 - 16 AWG/kcmil (2x)
0.75 mm² - 2.5 mm² (1x)
18 - 14 AWG/kcmil (1x)

Export product specification