Download document () of 20

260211
Model code: NZM3-XAB

Eaton Moeller series NZM - Molded Case Circuit Breaker. Spacer, size 3

General specifications

Product Name
Eaton Moeller series NZM operating element accessory
Catalog Number
260211
Model Code
NZM3-XAB
EAN
4015082602116
Product Length/Depth
17.5 mm
Product Height
43 mm
Product Width
43 mm
Product Weight
0.116 kg
Compliances
UL/CSA
IEC
RoHS conform
Certifications
CSA certified
CSA-C22.2 No. 5-09
CE marking
UL listed
UL (File No. E140305)
UL (Category Control Number DIHS)
CSA (File No. 22086)
CSA (Class No. 1437-01)
UL489
IEC60947

Product specifications

Used with
N(S)4(-4)
PN3(-4)
N(S)3(-4)
NZM3(-4)
NZM4(-4)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM3/4
Surface protection
Other
Material quality
Polyamide (PA)
Material
Plastic
Type
Accessory Spacers
Inside diameter
0 mm

Export product specification