Download document () of 20

266125
Model code: LS-XP

Eaton Moeller® series LS Roller plunger

General specifications

Product Name
Eaton Moeller® series LS Roller plunger
Catalog Number
266125
Model Code
LS-XP
EAN
4015082661250
Product Length/Depth
25 mm
Product Height
29 mm
Product Width
25 mm
Product Weight
0.007 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 14
EN 60947-5
IEC 60947-5
UL 508
UL Category Control No.: NKCR
CSA-C22.2 No. 14
UL
CSA File No.: 012528
IEC/EN 60947-5
UL File No.: E29184
CE
CSA
CSA Class No.: 3211-03

Features & Functions

Design
EN 50047 Form C
Features
The operating head can be rotated 90° to enable adaptation to the specified approach direction

General information

Product category
Roller plunger
Type
Operating heads

Climatic environmental conditions

Ambient operating temperature - min
-40 °C
Ambient operating temperature - max
70 °C

Actuator

Actuator type
Roller cam

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification