Download document () of 20

269525
Model code: Z-EK/25/K

Eaton Distribution parts. Extension terminal, 25mm², short flat

General specifications

Product Name
Eaton Distribution parts
Catalog Number
269525
Model Code
Z-EK/25/K
EAN
4015082695255
Product Length/Depth
33 mm
Product Height
17 mm
Product Width
14 mm
Product Weight
0.012 kg
Compliances
RoHS conform
Global Catalog
269525

Product specifications

Width clamp
0 mm
Degree of protection
IP20
Busbar thickness - max
0 mm
Busbar thickness - min
0 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
0 mm²
Rated operational current (Ie) - max
0 A
Suitable for
Round conductor connection
Other
Rated operational current
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.