Download document () of 20

272203
Model code: M12B5

Eaton Moeller® series M12 Terminal socket, 5p, M12, B coded

General specifications

Product Name
Eaton Moeller® series M12 Accessory Connection socket
Catalog Number
272203
Model Code
M12B5
EAN
4015082722036
Product Length/Depth
22 mm
Product Height
90 mm
Product Width
23 mm
Product Weight
0.009 kg
Compliances
CE

Export product specification