Download document () of 20

283948
Model code: XME1604C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, vertical, empty, HxW=400x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283948
Model Code
XME1604C
EAN
4015082839482
Product Length/Depth
400 mm
Product Height
10 mm
Product Width
325 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Global Catalog
283948

Product specifications

Number of height units
0
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.