Download document () of 20

283979
Model code: XMMC0604C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for FAZ, vertical, HxW=150x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283979
Model Code
XMMC0604C
EAN
4015082839796
Product Length/Depth
350 mm
Product Height
25 mm
Product Width
160 mm
Product Weight
0.18 kg
Compliances
RoHS conform
Global Catalog
283979

Product specifications

Number of height units
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.