Download document () of 20

284009
Model code: XMN141206CV

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM1, vertical, 4p, HxW=300x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284009
Model Code
XMN141206CV
EAN
4015082840099
Product Length/Depth
520 mm
Product Height
30 mm
Product Width
330 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Global Catalog
284009

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification