Download document () of 20

284019
Model code: XMN232404CV

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM2, vertical, 3p, HxW=600x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284019
Model Code
XMN232404CV
EAN
4015082840198
Product Length/Depth
620 mm
Product Height
25 mm
Product Width
330 mm
Product Weight
1.9 kg
Compliances
RoHS conform
Global Catalog
284019

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Front plate

Export product specification