Download document () of 20

284024
Model code: XMN240804C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM2, horizontal, 4p, HxW=200x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284024
Model Code
XMN240804C
EAN
4015082840242
Product Length/Depth
350 mm
Product Height
25 mm
Product Width
210 mm
Product Weight
0.7 kg
Compliances
RoHS conform
Global Catalog
284024

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification