Download document () of 20

284025
Model code: XMN240804M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM2, horizontal, 4p, HxW=200x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284025
Model Code
XMN240804M
EAN
4015082840259
Product Length/Depth
260 mm
Product Height
40 mm
Product Width
380 mm
Product Weight
1 kg
Compliances
RoHS conform
Global Catalog
284025

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Other

Export product specification