Download document () of 20

284036
Model code: XMN330806C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM3, horizontal, 3p, HxW=200x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284036
Model Code
XMN330806C
EAN
4015082840365
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
210 mm
Product Weight
1 kg
Compliances
RoHS conform
Global Catalog
284036

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification