Download document () of 20

284212
Model code: XSDMLV2010

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, ventilated, IP30, left, HxW=2000x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284212
Model Code
XSDMLV2010
EAN
4015082842123
Product Length/Depth
2000 mm
Product Height
40 mm
Product Width
1010 mm
Product Weight
43 kg
Compliances
RoHS conform
Global Catalog
284212

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Stop door

Export product specification