Download document () of 20

284323
Model code: XSPTF0806

Eaton xEnergy Main LV systems LV switchgear. Top plate, F3A-flanges for WxD=800x600mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284323
Model Code
XSPTF0806
EAN
4015082843236
Product Length/Depth
700 mm
Product Height
30 mm
Product Width
500 mm
Product Weight
5 kg
Compliances
RoHS conform
Global Catalog
284323

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.