Download document () of 20

284780
Model code: XBTT32-4P

Eaton xEnergy Main LV systems LV switchgear. Transport split, MBB, 3200A, 4p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284780
Model Code
XBTT32-4P
EAN
4015082847807
Product Length/Depth
380 mm
Product Height
41 mm
Product Width
250 mm
Product Weight
9 kg
Compliances
RoHS conform
Global Catalog
284780

Product specifications

Color
Other
Material
Metal
Model
Other
Load bearing capacity
0 kN
RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.