Download document () of 20

285647
Model code: BFZ-OTR-6/144

Eaton xComfort BF LV systems Final Distribution Boards. Surface-mount sheet steel door suitable for use with RMQ, 6/144

General specifications

Product Name
Eaton xComfort BF Door Accessory
Catalog Number
285647
Model Code
BFZ-OTR-6/144
EAN
4015082856472
Product Length/Depth
1115 mm
Product Height
60 mm
Product Width
555 mm
Product Weight
6.7 kg
Compliances
RoHS conform
Global Catalog
285647

Product specifications

Used with
Doors, sheet steel “RMQ”
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Features
EMC-version
Accessory/spare part type
BF
Surface finishing
Powder coating
Color
White
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Partial door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.