Download document () of 20

286725
Model code: BP-DS-800/10

Eaton xEnergy Basic LV systems Low voltage switchgear. Door not transparent, 800/10

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
286725
Model Code
BP-DS-800/10
EAN
4015082867256
Product Length/Depth
38 mm
Product Height
1000 mm
Product Width
800 mm
Product Weight
7.3 kg
Compliances
RoHS conform
Global Catalog
286725

Product specifications

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
1060 mm
Suitable for width
800 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification