Download document () of 20

288892
Model code: XAP020808C

Eaton xEnergy Main LV systems LV switchgear. Plinth, corner section, HxWxD=200x850x850mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
288892
Model Code
XAP020808C
EAN
4015082888923
Product Length/Depth
855 mm
Product Height
210 mm
Product Width
350 mm
Product Weight
13 kg
Compliances
RoHS conform
Global Catalog
288892

Product specifications

Color
Gray
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
850 mm
Suitable for enclosure building width
850 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.