Download document () of 20

290348
Model code: XMN442408MVF

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM4, vertical, 4p, fixed version, HxW=600x800

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
290348
Model Code
XMN442408MVF
EAN
4015082903480
Product Length/Depth
620 mm
Product Height
30 mm
Product Width
720 mm
Product Weight
5.4 kg
Compliances
RoHS conform
Global Catalog
290348

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification