Download document () of 20

292314
Model code: XBSB-DI20

Eaton xEnergy Main LV systems LV switchgear, Spacer piece, isulator, main busbar rear, 80mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
292314
Model Code
XBSB-DI20
EAN
4015082923143
Product Length/Depth
40 mm
Product Height
90 mm
Product Width
40 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Global Catalog
292314

Product specifications

Accessory/spare part type
Distance piece
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.