Download document () of 20

292414
Model code: BPZ-FP-800/200-45-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=200x800mm, with 45 mm device cutout, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
292414
Model Code
BPZ-FP-800/200-45-W
EAN
4015082924140
Product Length/Depth
35 mm
Product Height
205 mm
Product Width
725 mm
Product Weight
1.45 kg
Compliances
RoHS conform
Global Catalog
292414

Product specifications

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
With powder coating
Powder coating
Color
Traffic white (RAL 9016)
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Number of rows
1
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment
Number of module space units (total)
35

Export product specification