Download document () of 20

293502
Model code: BPZ-FS-800/1-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=100x800mm, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293502
Model Code
BPZ-FS-800/1-W
EAN
4015082935023
Product Length/Depth
800 mm
Product Height
20 mm
Product Width
100 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Global Catalog
293502

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Suitable for width
800 mm
Application
Plinth
Material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification