Download document () of 20

293503
Model code: BPZ-FS-800/2

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for base, HxW=200x800mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293503
Model Code
BPZ-FS-800/2
EAN
4015082935030
Product Length/Depth
20 mm
Product Height
205 mm
Product Width
805 mm
Product Weight
2.7 kg
Compliances
RoHS conform
Global Catalog
293503

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for width
800 mm
Application
Plinth
Material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification