Download document () of 20

293552
Model code: BP-TBP-1000-CE

Eaton xEnergy Basic LV systems Low voltage switchgear. Top/Bottom-panel for Surface-Mounting Installation distribution board, with cut-out for cable entry, WxD=1000x249mm

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
293552
Model Code
BP-TBP-1000-CE
EAN
4015082935528
Product Length/Depth
265 mm
Product Height
75 mm
Product Width
1015 mm
Product Weight
4.35 kg
Compliances
RoHS conform
Global Catalog
293552

Product specifications

Special features
With opening for cable entry
Type
Additional equipment
Fitted with:
Cable entry
Surface finishing
Powder coating
With powder coating
Cable entry type
Open
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
RAL-number
7035
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
1000 mm
Suitable for length/depth
249 mm
Suitable for width
1000 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Roof planking
Bottom planking

Export product specification