Download document () of 20

293563
Model code: BP-FLP-1000-F3A-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable entry / flange plate for W=1000mm, for F3A, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293563
Model Code
BP-FLP-1000-F3A-W
EAN
4015082935634
Product Length/Depth
175 mm
Product Height
20 mm
Product Width
945 mm
Product Weight
1.74 kg
Compliances
RoHS conform
Global Catalog
293563

Product specifications

Type
Additional equipment
Number of connector holes
0
Suitable for nominal thread (PG) - max
50
Suitable for nominal thread (PG) - min
10
Suitable for width
1000 mm
Application
Flange F3A
Surface finishing
With powder coating
Cable entry type
F3A-flange
Color
Traffic white (RAL 9016)
Degree of protection
IP30
Other
Surface protection
Powder coating
Shape
Straight
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Other
Mounting method
Surface mounting
Functions
Additional equipment
Thread type
None
Thickness
1 mm
Suitable for cable diameter - max
0 mm
Suitable for cable diameter - min
0 mm

Export product specification