Download document () of 20

300997
Model code: XLNHSA6

Eaton xEnergy Light LV systems LV switchgear, Mounting kit for fuse combination unit, covering multiple sections, section w=600mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
300997
Model Code
XLNHSA6
EAN
9010238138674
Product Length/Depth
650 mm
Product Height
200 mm
Product Width
250 mm
Product Weight
5.64 kg
Compliances
RoHS conform
Global Catalog
300997

Product specifications

Accessory/spare part type
Mounting bracket
Accessory
Material
Zinc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.