Knowledge Search
Download document () of 20

304535
Model code: 01.NR630.10VG.10.B.P.-

Eaton 01.NR Return-Line Filter Elements, 01.NR 630.10VG.10.B.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Size: 630

General specifications

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
304535
Model Code
01.NR630.10VG.10.B.P.-
Product Length/Depth
400 mm
Product Diameter
140 mm
Product Weight
2.638 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-4
Certifications
ISO3724
ISO3968
ISO2941
ISO3723
ISO2942
ISO16889
ISO2943

Product specifications

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
630
Retention rating
10.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.