Download document () of 20

309708-42
Model code: Advantage Self Adjust

309708-42-Advantage Self Adjust, Torque Capacity: 2250 Ft. Lbs., Clutch Size: 15.5 Inch

General specifications

Product Name
Eaton Advantage Self-Adjust Clutch
Catalog Number
309708-42
Model Code
Advantage Self Adjust
UPC
840379312362
Product Height
7.25 in
Product Diameter
17 in
Product Weight
136 lb
Certifications
Not Applicable
Global Catalog
309708-42

Product specifications

Pre-Damper
Yes
Clutch Size
15.5 in
Torque rating
2250 ft lb
Input shaft size
2.00"-14
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
7 EA
Friction pad count
6 EA
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
Yes
Vehicle classification group
Heavy Duty

Export product specification