Download document () of 20

30SRC250

Eaton Bussmann series high speed traction fuse, 30 A, 250 V, Hertz- Hertz (Min-Max Frequency)

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
30SRC250
UPC
051712565516
EAN
5027590476126
Product Length/Depth
80 mm
Product Height
45 mm
Product Width
106 mm
Product Weight
70.4 g
Compliances
CE
Certifications
Not Applicable
Global Catalog
30SRC250

Product specifications

Amperage Rating
30 A
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Rated voltage DC
250 V
Quantity
10

Export product specification