Knowledge Search
Download document () of 20

354881

Eaton 01.E Lubrication Filter Element, 01.E 1501.25G.10.S1.P.- FILTERELEMENT 354881

General specifications

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
354881
Product Length/Depth
678 mm
Product Diameter
142 mm
Product Weight
5.6 kg
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.