Download document () of 20

355PJ31-7

Eaton Bussmann series low voltage british standard fuse, 355A, AC 415 V, V88/J, 38 x 131 mm, gU, 92mm fixing centres, slotted TAGS

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
355PJ31-7
UPC
051712393393
EAN
5027590477611
Product Length/Depth
130 mm
Product Height
41 mm
Product Width
38 mm
Product Weight
285.8 g
Compliances
RoHS Compliant
CE Marked
Certifications
BS
IEC 60269
EAC
Global Catalog
355PJ31-7

Product specifications

Amperage Rating
355 A
Fitted with:
Slotted tags
Current type
AC
Mounting dimension
Other
Center-to-center distance of connections
92 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
415 V
Class
Class gG/gL
Fuse type
PJ31
Utilization category
gU (utility/distribution protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
26 W
Connection
Bolt-on
Construction
BS88/J
Construction size
J
Fuse shape
Dual slotted bolted tags
Voltage type
AC
Voltage rating
415 V
Type
Fuse
Application
feeder pillars
Fuse system (according to IEC 60269)
Fuse system E

Export product specification