Download document () of 20

370G

Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover with integral gasket, Sheet steel, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover with integral gasket
Catalog Number
370G
UPC
782274194523
Product Length/Depth
1.75 in
Product Height
5 in
Product Width
0.84 in
Product Weight
0.2 lb
Global Catalog
370G

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Sheet steel
Trade size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.