Download document () of 20

40D33

Fuse-link, low voltage, 40 A, AC 500 V, D3, gL/gG, DIN, IEC, time-delay

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
40D33
UPC
051712698245
EAN
5027590480086
Product Length/Depth
50 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
51 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Global Catalog
40D33

Product specifications

Amperage Rating
40 A
Fuse size
DIII
Breaking capacity
50 kA
Construction size (fuse inserts)
DIII
Rated voltage AC
500 V
Class
Class C gL/gG
Fuse type
D33 - Time delay
Accessory/spare part type
50GD33 White screw cap gauge piece
Utilization category
gG (cable protection/equipment protection)
Color
Black
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D3
Construction size
DIII
Fuse shape
Bottle
Response time
Time-delay
Suitable for
E33/DIII Fuse base
TFD33 Fuse base screw fixing
SFRD33 Fuse base DIN-Rail mount
TFRD33 Fuse base DIN-Rail mount
Material
White ceramic body
Release characteristic
Time-lag
Voltage rating
500 V
Type
Fuse
Application
For domestic and general industrial applications

Export product specification