Download document () of 20

40LRC750

Eaton Bussmann series high speed traction fuse, 40A, Fuse

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
40LRC750
UPC
051712835039
EAN
5027590480178
Product Length/Depth
127 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
172.5 g
Compliances
Contact factory
Global Catalog
40LRC750

Product specifications

Amperage Rating
40 A
Breaking capacity
50 kA
With striker
No
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Fuse size
20 x 127 mm
Class
Class gR
Clearing (I2T)
5300 at 750 Vdc
Watt losses
5.8 W
Fuse shape
Cylindrical
Pre arc (I2T)
1800
Mounting dimension
Other
Current type
AC
Rated voltage DC
750 V
Color
None
Interrupt rating
50 kA at 750 Vdc
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
750 V
Fuse type
LRC750
Type
Fuse
Application
traction
Breaking capacity at nominal voltage, DC
50 kA

Export product specification