Download document () of 20

44 GF

Eaton B-Line series wireway end flange, Wireway end flange, NEMA 1 rated, Steel, ANSI 61 gray painted, 4" X 4"

General specifications

Product Name
Eaton B-Line series wireway end flange
Catalog Number
44 GF
UPC
782051109429
Product Length/Depth
5.5 in
Product Height
5.5 in
Product Width
5.5 in
Product Weight
0.438 lb
Certifications
UL Listed
CSA C22.2.
NEMA
Global Catalog
44 GF

Product specifications

Material
Steel
Degree of protection
1
Type
Wireway end flange
Finish color
ANSI 61 gray painted

Export product specification