Download document () of 20

451

Eaton Crouse-Hinds series EMT set screw type connector, EMT, Straight, Non-insulated, Steel, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
451
UPC
784564104519
Product Length/Depth
1.56 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
0.15 lb
Global Catalog
451

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
EMT
Connector type
Straight
Insulator
Non-insulated
Trade size
3/4"
Style
Set screw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.