Download document () of 20

48VDCSPLITTER

Y Splitter Cable for Select Tripp Lite Battery Packs, Blue 175A DC Connectors, 1 ft. (0.31 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
48VDCSPLITTER
UPC
037332158468
Product Length/Depth
4 in
Product Height
10 in
Product Width
10 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
48VDCSPLITTER

Product specifications

Package contents
48VDCSPLITTER Y Splitter Cable, 1-ft. (0.31 m)
Input connection
175A Blue 48V DC Connector (1)
Product Highlights
3 blue 175A DC connectors (2 output, 1 input)
1-ft. (0.31 m) in length
Heavy-duty 4 AWG 2-conductor black cabling
Cable Length Range
Up to 4ft (up to 1M)
Accessory Class
UPS accessories
Cable Length
1 ft
Output Connector Type
175A Blue 48V DC Connector (2)

Export product specification