Photo is representative
Download
Eaton B-Line series horizontal bend, 4" H x 30.0625" W x 6" L, Aluminum, 24" radius, 90° angle
Product Name |
Eaton B-Line series horizontal bend
|
Catalog Number |
4A-06-90HB24
|
UPC |
781011152468
|
Product Length/Depth |
30.0625 in
|
Product Height |
4 in
|
Product Width |
6 in
|
Product Weight |
9.869 lb
|
Certifications |
CE
UL Classified CSA |
Global Catalog |
4A-06-90HB24
|
Material |
Aluminum
|
Type |
Series 2-5 horizontal bend
|
Angle |
90°
|
Radius |
24 in
|