Photo is representative
Download
Eaton B-Line series horizontal bend, 4" H x 13.8750" W x 9" L, Aluminum, 12" radius, 30° angle
Product Name |
Eaton B-Line series horizontal bend
|
Catalog Number |
4A-09-30HB12
|
UPC |
781011153151
|
Product Length/Depth |
13.875 in
|
Product Height |
4 in
|
Product Width |
9 in
|
Product Weight |
2.811 lb
|
Certifications |
UL Classified
CE CSA |
Global Catalog |
4A-09-30HB12
|
Material |
Aluminum
|
Type |
Series 2-5 horizontal bend
|
Angle |
30°
|
Radius |
12 in
|