Photo is representative
Download
Eaton B-Line series horizontal tee, 4" H x 33" W x 12" L, Aluminum, 12" and 6" Tray " Widths, 24" radius
Product Name |
Eaton B-Line series horizontal tee
|
Catalog Number |
4A-12-06-HT24
|
UPC |
781011082895
|
Product Length/Depth |
33 in
|
Product Height |
4 in
|
Product Width |
12 in
|
Product Weight |
18.623 lb
|
Certifications |
UL Classified
CE CSA |
Global Catalog |
4A-12-06-HT24
|
Material |
Aluminum
|
Special features |
12" & 6" Tray widths
|
Type |
Series 2-5 horizontal reducing tee
|
Radius |
24 in
|