Photo is representative
Download
Eaton B-Line series horizontal bend, 4" H x 14.6250" W x 12" L, Aluminum, 12" radius, 30° angle
Product Name |
Eaton B-Line series horizontal bend
|
Catalog Number |
4A-12-30HB12
|
UPC |
781011154042
|
Product Length/Depth |
14.625 in
|
Product Height |
4 in
|
Product Width |
12 in
|
Product Weight |
4.231 lb
|
Certifications |
CE
CSA UL Classified |
Global Catalog |
4A-12-30HB12
|
Material |
Aluminum
|
Type |
Series 2-5 horizontal bend
|
Angle |
30°
|
Radius |
12 in
|