Photo is representative
Download
Eaton B-Line series horizontal bend, 4" H x 21.0625" W x 12" L, Aluminum, 12" radius, 90° angle, Horizontal bend
Product Name |
Eaton B-Line series horizontal bend
|
Catalog Number |
4A-12-90HB12
|
UPC |
781011154073
|
Product Length/Depth |
21.0625 in
|
Product Height |
4 in
|
Product Width |
12 in
|
Product Weight |
7.864 lb
|
Certifications |
CE
UL Classified CSA |
Global Catalog |
4A-12-90HB12
|
Material |
Aluminum
|
Type |
Series 2-5 horizontal bend
|
Angle |
90°
|
Radius |
12 in
|