Photo is representative
Download
Eaton B-Line series horizontal bend, 4" H x 43.5" W x 18" L, Aluminum, 36" radius, 60° angle
Product Name |
Eaton B-Line series horizontal bend
|
Catalog Number |
4A-18-60HB36
|
UPC |
781011155094
|
Product Length/Depth |
43.5 in
|
Product Height |
4 in
|
Product Width |
18 in
|
Product Weight |
12.503 lb
|
Certifications |
CE
UL Classified CSA |
Global Catalog |
4A-18-60HB36
|
Material |
Aluminum
|
Type |
Series 2-5 horizontal bend
|
Angle |
60°
|
Radius |
36 in
|