Photo is representative
Download
Eaton B-Line series horizontal bend, 4" H x 60.0625" W x 18" L, Aluminum, 48" radius, 90° angle
Product Name |
Eaton B-Line series horizontal bend
|
Catalog Number |
4A-18-90HB48
|
UPC |
781011155124
|
Product Length/Depth |
60.0625 in
|
Product Height |
4 in
|
Product Width |
18 in
|
Product Weight |
21.579 lb
|
Certifications |
CSA
CE UL Classified |
Global Catalog |
4A-18-90HB48
|
Material |
Aluminum
|
Type |
Series 2-5 horizontal bend
|
Angle |
90°
|
Radius |
48 in
|