Download document () of 20

5KR85

Eaton Bussmann series low voltage british standard fuse, 5A, AC 415 V, system C type II, 23 x 57 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
5KR85
EAN
5027590484329
Product Length/Depth
57 mm
Product Height
22.2 mm
Product Width
22.2 mm
Product Weight
53.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
Global Catalog
5KR85

Product specifications

Amperage Rating
5 A
Current type
AC
Breaking capacity
33 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated voltage AC
415 V
Class
Class gG/gL
Fuse type
KR85
Utilization category
gL/gG (cable protection/equipment protection)
Fuse indicator
Other
Watt losses
2.5 W
Connection
Ferrule end x ferrule end
Construction
BS system C type II
Construction size
23 x 57 mm
Fuse shape
Cylindrical
Voltage type
AC
Material
Ceramic
Mounting method
Holder
Release characteristic
Other
Voltage rating
415 V
Type
fuse
Application
protection of incoming cables into residential and commercial properties

Export product specification