Download document () of 20

63/100CML

Neutral link, LV, 100 A, AC 660 V, BS88, BS

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
63/100CML
EAN
5027590484794
Product Length/Depth
120 mm
Product Height
5 mm
Product Width
180 mm
Product Weight
15.5 g
Compliances
CE
Global Catalog
63/100CML

Product specifications

Amperage Rating
100 A
Accessory/spare part type
Neutral link
Construction size
BS88
Type
fuse accessory
Application
General industrial applications
Suitable for
CM63 Camaster fuse holder
CM100 Camaster fuse holder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.