Download document () of 20

63KS07

Eaton Bussmann series low voltage british standard fuse, 63A, DC 500 V, V88/A3, 26 x 86 mm

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
63KS07
EAN
5027590485180
Product Length/Depth
86 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
81 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC
Global Catalog
63KS07

Product specifications

Amperage Rating
63 A
Fuse size
BS88/A3
Current type
DC
Mounting dimension
M5
Center-to-center distance of connections
71.5 mm
Breaking capacity
40 kA
Rated switching capacity
40 kA
Rated voltage DC
500 V
Class
Class gG/gL
Fuse type
KS07
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
40 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Bolt-on
Construction
BS88/A3
Construction size
A3
Fuse shape
Offset bolted tags
Voltage type
DC
Voltage rating
500 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification