Download document () of 20

63NHM00B
Model code: FUSE NH SIZE 00 AM 63A 500V

Eaton Fuse-link, LV, 63 A, AC 500 V, NH00, aM, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
63NHM00B
Model Code
FUSE NH SIZE 00 AM 63A 500V
EAN
5027590485661
Product Length/Depth
79 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
191 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Global Catalog
63NHM00B

Product specifications

Amperage Rating
63 A
Fitted with:
Metal gripping lugs
Fuse size
NH00
Current type
AC
Breaking capacity
120 kA
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class aM
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-00 Solid link
FEH- Fuse extraction handle
TD00-IP20 IP protection kit
TD00-IP20I Integral protection kit
TD00-IP20IC Integral Triple pole protection kit including fuse covers
Utilization category
aM (switchgear protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
3.1 W
Connection
Blade end
Construction
NH00
Construction size
NH00
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
SD00-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD00-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
Fuse
Application
industrial
Rated switching capacity AC
120 kA

Export product specification