Eaton, Alarms & signalling devices, Fulleon, Symphoni Voice Plus sounder, White (W1) housing, Voice message set VP040ASY, CPD (SYV/W1/V+ VP040ASY CPD)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Symphoni Fire alarm sounder
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                680004FULL-0067X
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                5018987340342
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                91 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                105 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                105 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.21 kg
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                Not Applicable
                                             
                                         | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                680004FULL-0067X
                                             
                                         | 
                                    
| Number of tones | 
                                            
                                            
                                             
                                                7
                                             
                                         | 
                                    
| Color housing | 
                                            
                                            
                                             
                                                White
                                             
                                         | 
                                    
| Material housing | 
                                            
                                            
                                             
                                                Plastic
                                             
                                         | 
                                    
| Sound output | 
                                            
                                            
                                             
                                                100 dB
                                             
                                         | 
                                    
| Nominal voltage | 
                                            
                                            
                                             
                                                24 V
                                             
                                         | 
                                    
| Type of current | 
                                            
                                            
                                             
                                                DC
                                             
                                         | 
                                    
| Electricity consumption | 
                                            
                                            
                                             
                                                0.008 A
                                             
                                         | 
                                    
| Addressing mode | 
                                            
                                            
                                             
                                                Hard addressing
                                             
                                         | 
                                    
| Alarm current | 
                                            
                                            
                                             
                                                8 mA
                                             
                                         | 
                                    
| Construction material | 
                                            
                                            
                                             
                                                ABS/FR
                                             
                                         | 
                                    
| EN Certified Tones | 
                                            
                                            
                                             
                                                7
                                             
                                         | 
                                    
| Operating temperature - max | 
                                            
                                            
                                             
                                                55 °C
                                             
                                         | 
                                    
| Operating temperature - min | 
                                            
                                            
                                             
                                                -10 °C
                                             
                                         | 
                                    
| Standby current | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| System topology | 
                                            
                                            
                                             
                                                Conventional (Non-Addressable)
                                             
                                         | 
                                    
| Tones | 
                                            
                                            
                                             
                                                7
                                             
                                         | 
                                    
| Voice tones | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Product branding | 
                                            
                                            
                                             
                                                Eaton
                                             
                                         | 
                                    
| Humidity (non condensing) - max | 
                                            
                                            
                                             
                                                95 %
                                             
                                         | 
                                    
| Humidity (non condensing) - min | 
                                            
                                            
                                             
                                                0 %
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP21
                                             
                                         | 
                                    
| EN Certification Standards | 
                                            
                                            
                                             
                                                EN54 Pt3 (Fire Alarm Sounders)
                                             
                                         | 
                                    
| Cable entry | 
                                            
                                            
                                             
                                                Rear
                                             
                                         | 
                                    
| System wiring | 
                                            
                                            
                                             
                                                0.28 - 2.5 mm
                                             
                                         |